??
Catalog navigation
Download modelli CAD
Anteprime
3D
2D
Selezione modello CAD
Prodotti disponibili: 4
HELP_VARIABLE
Company
Halder
Description
EH 22330. - Ball Lock Connectors,sself-locking, with holder
Bill of material
22330.0111 Ball Lock Connector
BESTNR
Order number
MAT
Material
Stainless steel 1.4305
D1
Nominal diameter
9.5 mm
L1
mm
L2
mm
D2
mm
D3
14 mm
D4
11.1 mm
L3
mm
L4
mm
L5
9 mm
L6
12.5 mm
BB
Load capacity max.
kN
TMIN
Temperature min.
-50 °C
TMAX
Temperature max.
150 °C
G
Weight
g