??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 14
HELP_VARIABLE
Company
Halder
Description
EH 22390. - Ball Lock Pins, self-locking, with standard handle, titanium
Bill of material
22390.0036 Ball Lock Pin
BESTNR
Ref. No.
D1
-0.04/-0.08
mm
L1
+0.6
mm
D2
mm
D3
mm
L2
±1
mm
L3
mm
H11
location hole H11
SG
Shearing resistance, double min.
kN
TEMP
Temperatur max.
400 °C
G
weight
g