??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Halder
Description
EH 22800. - Monitoring Units for Positioning Sensors pneumatic
Bill of material
22800.0701 Monitoring Unit
BESTNR
Ref. No.
22800.0701
AUS
Version
Backwash pressure sensor with LCD display, Ø 4 mm pneumatic hose connection, analogue and digital output signals
BEDR
Operating pressure
0-10 bar
G
Weight
167 g