??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Halder
Description
EH 23231. - Interchangeable Jaws with pull-down effect, base support
Bill of material
23231.0030 Interchangeable jaw
BESTNR
Ref. No.
23231.0030
AUS
Finish
base support of case-hardened steel
NDM
Nominal dimension
100 mm
G
Weight
290 g