??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Halder
Description
EH 23250. - EH23250. Taper Clamping Units with screw fastened thread, M12
Bill of material
23250.0513 Taper Clamping Unit
BESTNR
Ref. No.
AUS
Version
HUB
mm
Enter value for HUB
mm
cm
inch
ft
D1
Thread
M 12
L1MIN
L1 min.
47 mm
L1MAX
L1 max.
54 mm
B1
41 mm
B2
30 mm
H1
22 mm
H2
4 mm
G
Weight
g