??
Catalog navigation
Download modelli CAD
Anteprime
3D
2D
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Halder
Description
EH 23260. - Clamping Device actima with transverse axis in the bore, pull to right
Bill of material
EH 23260.0003 Clamping Device actima
BESTNR
Order No.
23260.0003
AUS
finish
pull to right, with transverse axis in the bore
ZW
Travel path
10 mm
S
Clamping way
2 mm
SK
Clamping force max.
4.9 kN
POS
Position
HUB
Stroke
0 mm
ROT
Rotation
0 °
G
Weight
751 g