??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Halder
Description
EH 23310. - Down-Thrust Clamp, Size 82.5
Bill of material
23310.0070 Down-Thrust Clamp
BESTNR
Ref. No.
23310.0070
H1
max.
250 mm
H2
min.
220 mm
L1
115 mm
H3
30 mm
D1
82.5 mm
D2
Thread
M 20
D3
62 mm
L2
148 mm
L3
49 mm
B1
155 mm
S
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
SK
Clamping force
30 kN
AM
Tightening torque max.
200 Nm
G
Weight
20 kg