??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Halder
Description
EH 23310. - Down-Thrust Clamps with clamping screw
Bill of material
23310.0061 Down-Thrust Clamps
BESTNR
Ref. No.
AUS
Version
with clamping screw
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
D1
h9
60 mm
H1
max.
135 mm
H2
min.
100 mm
H3
98 mm
H4
123-158 mm
L1
mm
L2
53 mm
B1
mm
B2
mm
SW
55 mm
G
Weight
g