??
Catalog navigation
下載CAD模型
Previews
3D
2D
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Halder
Description
EH 23310. - Down-Thrust Clamps with Eccentric Clamping Lever
Bill of material
23310.0060 Down-Thrust Clamp
BESTNR
Ref. No.
23310.0060
AUS
finish
with eccentric clamping lever
HUB
stroke
mm
Enter value for HUB
stroke
mm
cm
inch
ft
D1
h9
60 mm
H1
max.
135 mm
H2
min.
100 mm
H3
98 mm
H4
123-158 mm
L1
65 mm
L2
53 mm
B1
49 mm
B2
17 mm
SW
55 mm
G
weight
3000 g