??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Halder
Description
EH 23310. - Height Adjusting Cylinders for Down-Thrust Clamp / size 90
Bill of material
23310.0243 Height Adjusting Cylinder
BESTNR
Ref. No.
D1
h9
90 mm
L1
±0.01
D2
Thread
M24
SW
65 mm
L2
35 mm
L3
50 mm
G
Weight
g