??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 3
HELP_VARIABLE
Company
Halder
Description
EH 23330. - Toggle Clamp Hook Type with horizontal base
Bill of material
23330.5003 Toggle Clamp Hook Type
BESTNR
Ref. No.
NG
Nominal size
POS
Position
mm
D1
mm
D2
mm
D3
mm
B1
mm
B2
mm
H1
mm
H2
mm
H3MIN
H3 min.
mm
H3MAX
H3 max.
mm
H4MIN
H4 min.
mm
H4MAX
H4 max.
mm
H5
mm
VB
Adjustable range
mm
Enter value for VB
Adjustable range
mm
cm
inch
ft
L1
mm
L2
mm
L3
mm
L4
mm
L5
mm
L6
mm
F1
Holding force
kN
TMIN
Temperature min.
-10 °C
TMAX
Temperature max.
80 °C
G
Weight
g