??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 4
HELP_VARIABLE
Company
Halder
Description
EH 24101. - Retaining Catches wing grip, one-sided, with mounting flange
Bill of material
24101.0204 Retaining Catch
BESTNR
Ref. No.
AUS
Type
POS
Position
°
D1
17 mm
L1
mm
B1
10 mm
H1
~
22 mm
H2
~
16.5 mm
H3
min.
21.5 mm
L2
11 mm
F
Load capacity max.
450 N
G
Weight
g