??
Catalog navigation
下載CAD模型
Previews
3D
2D
CAD模型選擇
可提供的產品: 5
HELP_VARIABLE
Company
Halder
Description
EH 25151. - Silicone Endstop Buffers truncated cone form, with female thread
Bill of material
25151.0025 Silicone Endstop Buffer
BESTNR
Ref. No.
D1
mm
D2
Thread
D3
mm
L1
mm
S
2 mm
T
mm
FED
Spring rate R ~
N/mm
BB
Load capacity max.
N
FW
Spring range ~
mm
TEMPMIN
Temperature min.
-30 °C
TEMPMAX
Temperature max.
200 °C
G
Weight
g