??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Essentra Components
Description
EH-70 - Hydraulic Cylinders - Round
Bill of material
EH-70
PN
Part Number
EH-70
AMERSID
Americas ID
1076434
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
CYLINDERCAPACITY
Cylinder Capacity Tons
12
STROKE
Stroke
0.310 Inch
CYLINDEREFFECTIV
Cylinder Effective Area Inches Squared
2.770 Inch
OILCAPACITYINCHE
Oil Capacity Inched Cubed
0.860 Inch
ACOLLAPSEDHEIGHT
A Collapsed Height
2.190 Inch
BEXTENDEDHEIGHT
B Extended Height
2.500 Inch
DOUTSIDEDIAMETER
D Outside Diameter
2.750 Inch
ECYLINDERBOREDIA
E Cylinder Bore Diameter
2.130 Inch
FPLUNGERDIAMETER
F Plunger Diameter
1.380 Inch
HPORTCENTER
H Port Center
0.380 Inch
OPLUNGERINTERNAL
O Plunger Internal Thread Length
3/4-16
PPLUNGERTHREADLE
P Plunger Thread Length
0.630 Inch
RBOLTCIRCLE
R Bolt Circle
2.000 Inch
STHREADSIZE
S Thread Size
5/16-18
TTHREADDEPTH
T Thread Depth
0.250 Inch
WCOLLARTHREAD
W Collar Thread Size
2 3/4-16
XCOLLARTHREADLEN
Collar Thread Length
1.190 Inch
YCENTERHOLEDIAME
Y Center Hole Diameter
0.770 Inch