??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Essentra Components
Description
EH-74 - Hydraulic Cylinders - Round
Bill of material
EH-74
PN
Part Number
EH-74
AMERSID
Americas ID
1076436
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
CYLINDERCAPACITY
Cylinder Capacity Tons
20
STROKE
Stroke
2
CYLINDEREFFECTIV
Cylinder Effective Area Inches Squared
4.72
OILCAPACITYINCHE
Oil Capacity Inched Cubed
9.44
A
A Collapsed Height
6.31 Inch
B
B Extended Height
8.31 Inch
D
D Outside Diameter
3.88 Inch
E
E Cylinder Bore Diameter
2.88 Inch
F
F Plunger Diameter
2.13 Inch
H
H Port Center
3/4 Inch
K
K Saddle Protr. From Plunger
0.27 Inch
O
O Plunger Internal Thread Length
1 9/16-16
P
P Plunger Thread Length
3/4 Inch
R
R Bolt Circle
3 1/4 Inch
S
S Thread Size
3/8-16
T
T Thread Depth
0.62 Inch
W
W Collar Thread Size
3 7/8-12
X
Collar Thread Length
1 1/2 Inch
Y
Y Center Hole Diameter
1.06 Inch