카탈로그: EMC
생성됨: 12.04.2016
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMC
EHE3211-1M5E4---
EMC
valve
ehe
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{emc/valve/ehe/ehe-asmtab.prj},{NB=EHE3211-1M5E4---},{SERIES=EHE},{NUMBER=3},{WORK=2},{VALVE=1},{CONTROL=1},{SWITCH=},{PORT=M5},{N=1.000},{VOLTAGE=E4},{INTAKE=},{TT=},{PATCHCORD=},{N1=1,'1 Stations',2,'2 Stations',3,'3 Stations',4,'4 Stations',5,'5 Stations',6,'6 Stations',7,'7 Stations',8,'8 Stations',9,'9 Stations',10,'10 Stations',11,'11 Stations',12,'12 Stations',13,'13 Stations',14,'14 Stations',15,'15 Stations',16,'16 Stations',17,'17 Stations',18,'18 Stations',19,'19 Stations',20,'20 Stations',21,'21 Stations',22,'22 Stations',23,'23 Stations',24,'24 Stations'},{PPATH=assemblies/ehe_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
EMC
Description
EHE - EHE
Bill of material
EHE3211-1M5E4---
SERIES
Series
EHE
NUMBER
Number
3
WORK
Work number
2
VALVE
Valve
1:1 Series valve
1:1 Series valve
CONTROL
Control head
1: Single electronic control
1: Single electronic control
SWITCH
Switch time
Blank:7ms
S:2ms
Blank:7ms
S:2ms
PORT
Nozzle diameter
M5:M5
M7:M7
C4:φ4
C6:φ6
M5:M5
M7:M7
C4:φ4
C6:φ6
N
Digit
1 Stations
2 Stations
3 Stations
4 Stations
5 Stations
6 Stations
7 Stations
8 Stations
9 Stations
10 Stations
11 Stations
12 Stations
13 Stations
14 Stations
15 Stations
16 Stations
17 Stations
18 Stations
19 Stations
20 Stations
21 Stations
22 Stations
23 Stations
24 Stations
1 Stations
2 Stations
3 Stations
4 Stations
5 Stations
6 Stations
7 Stations
8 Stations
9 Stations
10 Stations
11 Stations
12 Stations
13 Stations
14 Stations
15 Stations
16 Stations
17 Stations
18 Stations
19 Stations
20 Stations
21 Stations
22 Stations
23 Stations
24 Stations
VOLTAGE
Voltage
E4:DC24V
E4:DC24V
INTAKE
Intake and exhaust port
Blank: NO mufflers,no joints,no plugs
U: Install the silencer and PC cennector on the U side(φ8)
N: Install the silencer and PC cennector on the N side(φ8)
UN: Silencer and PC connector are installed on both sides(φ8)
UL: Install the silencer and PL cennector on the U side(φ8)
NL: Silencer and PL connector on the N side(φ8)
UNL: Silencer and PL connector are installed on both sides(φ8)
U1: Install the silencer and POC cennector on the U side(φ10)
N1: Install the silencer and POC cennector on the N side(φ10)
UN1: Silencer and POC connector are installed on both sides(φ10)
Blank: NO mufflers,no joints,no plugs
U: Install the silencer and PC cennector on the U side(φ8)
N: Install the silencer and PC cennector on the N side(φ8)
UN: Silencer and PC connector are installed on both sides(φ8)
UL: Install the silencer and PL cennector on the U side(φ8)
NL: Silencer and PL connector on the N side(φ8)
UNL: Silencer and PL connector are installed on both sides(φ8)
U1: Install the silencer and POC cennector on the U side(φ10)
N1: Install the silencer and POC cennector on the N side(φ10)
UN1: Silencer and POC connector are installed on both sides(φ10)
TT
Toothtype
Blank: G
P: PT
T: NPT
Blank: G
P: PT
T: NPT
PATCHCORD
Patchcord
Blank: The wiring length is 0.3m
0.6M: The wiring length is 0.6m
1M: The wiring length is 1m
Blank: The wiring length is 0.3m
0.6M: The wiring length is 0.6m
1M: The wiring length is 1m
N1
1,'1 Stations',2,'2 Stations',3,'3 Stations',4,'4 Stations',5,'5 Stations',6,'6 Stations',7,'7 Stations',8,'8 Stations',9,'9 Stations',10,'10 Stations',11,'11 Stations',12,'12 Stations',13,'13 Stations',14,'14 Stations',15,'15 Stations',16,'16 Stations',17,'17 Stations',18,'18 Stations',19,'19 Stations',20,'20 Stations',21,'21 Stations',22,'22 Stations',23,'23 Stations',24,'24 Stations'