??
Catalog navigation
下載CAD模型
Previews
3D
2D
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Schmalz
Description
Insert SAOXM (Single Component) - SC-I 055 AR-FDC
Bill of material
SCHMALZ 10.01.24.00011 SC-I 055 AR-FDC
NAME
Name
10_01_24_00011
NNCUSTOM
SC-I 055 AR-FDC
NTCUSTOM
Schmalz-Connector Einleger
NBCUSTOM
SC-I 055 AR-FDC
LINACUSTOM
SC-I 055 AR-FDC
ARTNR
Order number
10.01.24.00011
C620
B3
27.3 mm
C677
d4
18.6 mm
C116
H2
12 mm
C623
H4
14.5 mm
C617
L3
84.3 mm
C444
Saugerwerkstoff
Elastodur
C445
Werkstoffhärte
60 °Sh
C575
Weight
20.5 g