??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Langmatz
Description
EK980 - Plastic foundation LW250x550
Bill of material
EK980 Kunststofffundament LW250x550 069800500/01E
ARTNR
Article number
069800500/01E
LOG
Level of Geometry
PB
Product description
ZTNR
Customs tariff number
39269097
USE
Scope of application
Foundation for charging stations
TYP
Typ
AC
LB
Clear width
250 mm
LL
Clear length
550 mm
L
Length
695 mm
B
Width
400 mm
H
Height
680 mm
AO
Number of predetermined breaks
24
OV
Borehole
V
Mounting screw
SB
Predetermined breaks Ø
110 mm
G
Total weight
41 kg
MATK
Material
Z1
Protective pipe seal 08 186 3110
Z2
Lifting hook 06 358 0094E