??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
VIPDO
Description
elf03mx
Bill of material
ELF03MX-d10
CODE
ELF03MX
LX1
A
LX2
A1
CZ1
GCr15
CZ2
SUJ2
YD
56HRC~
BMCL1
WDJDN
CZ3
GCr15
WD
-20~80 °
CZ4
DQXJ
D
d
mm
DX
dgc
0 -0.009 mm
DD
D
19 mm
DDX
Dgc
0 -0.013 mm
L
39 mm
L1
19.4 mm
L1X
L1gc
0 -0.4 mm
L2
29 mm
L2X
L2gc
0 -0.2 mm
U
u
5.0 mm
M
1.30 mm
D1
18.0 mm
R
r
0.4 mm
ECCENTRIC
px
0.012 mm
NOBC
gzls
4
C
dzh
370 N
CO
jzh
545 N
W
zl
28 g