??
Catalog navigation
Descarga de modelos CAD
Previews
3D
2D
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
VIPDO
Description
elh01
Bill of material
ELH01-d6
CODE
code
LX1
A
CZ1
SUJ2
YD
58HRC~
BMCL1
/
CZ2
SU440C
CZ3
SZ
WD
-20~80 °
FJ
FJ1
D
d
mm
TOLERANCE1
d1
0 -0.01 mm
DD
Dsize
12 mm
ST
No surface treatment
0 -0.013 mm
ST1
With surface treatment
0 -0.018 mm
L
29 mm
TOLERANCE2
L1
±0.3 mm
H
28 mm
T
5 mm
P
3.5 mm
K
6.0 mm
T1
t
3.1 mm
PCD
P.C.D
20 mm
W
22 mm
F
\ mm
A
20 mm
ECCENTRIC
eccentric(max)
0.015 mm
NOBC
Number of ball columns
4
VERTICALITY
verticality
0 mm
C
Dynamic load
226 N
CO
Co
310 N
SAM
Static allowable moment
1.42 N.m
W1
weight
27 g