??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 2
HELP_VARIABLE
Company
Cooper Crouse-Hinds EU
Description
eLLK 92 LED NE - Ex-self-contained pole mounting emergency light fitting with LED module for zone 1/21
Bill of material
12273585101
IDNR
Article number
LOD
AUS
Version
TYPE
Type
NT
Description
Ex-self-contained pole mounting emergency light fitting with LED module for zone 1/21
T1
Marking accd. to 2014/34/EU
<Ex> II 2 G Ex de mb ib IIC T4 Gb / <Ex> II 2 D Ex tb IIIC T80 °C Db
T2
EC-Type Examination Certificate
BVS 09 ATEX E 034
T3
IECEx Certificate of Conformity
IECEx BVS 09.0033
T4
Permissible ambient temperature
-25 °C up to +45 °C
T5
Rated voltage
220 V - 254 V AC
T8
Luminous flux in emergency operation
(1.5 h, one lamp) 1095 lm
T9
Rated luminous flux of the lamp
2300 lm
T10
Degree of protection accd. to EN 60529
IP66
T11
No. cable glands / threads
2 x M25 cable gland
T12
Connecting terminals
L1, L2, L3, L, N, PE, max. 2 x 6 mm˛ single wire per terminal
T13
Enclosure material
glass-fibre reinforced polyester
T14
Weight
14.4 kg
T15
Enclosure colour
RAL 7035 light gray
T16
Product description
TP
Text for product group