??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
Cooper Crouse-Hinds EU
Description
eLLK 92 LED NIB - Ex-self-contained pole mounting emergency light fitting with LED module for zone 1/21
Bill of material
12261581411
IDNR
Article number
LOD
AUS
Version
TYPE
Type
NT
Description
Ex-self-contained emergency light fitting with LED module for zone 1/21
T1
Marking accd. to 2014/34/EU
<Ex> II 2 G Ex de mb ib IIC T4 Gb / <Ex> II 2 D Ex tb IIIC T80 °C Db
T2
EC-Type Examination Certificate
BVS 09 ATEX E 034
T3
IECEx Certificate of Conformity
IECEx BVS 09.0033
T4
Permissible ambient temperature
-25 °C up to +55 °C
T5
Rated voltage
T8
Luminous flux in emergency operation
811 lm (3,5 h)
T9
Rated luminous flux of the lamp
3680 lm
T10
Degree of protection accd. to EN 60529
IP66
T11
No. cable glands / threads
T12
Connecting terminals
L1, L2, L3, L, N, PE, max. 2 x 6 mm˛ single wire per terminal
T13
Enclosure material
glass-fibre reinforced polyester
T14
Weight
T15
Enclosure colour
RAL 7035 light gray
T16
Product description
TP
Text for product group
Emergency lighting luminaires type eLLK 92 NE/NIB series with a self-contained battery system provide a decentralised solution in zones 1, 2, 21 and 22 for the mandatory emergency lighting, independent of central systems.