??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
Cooper Crouse-Hinds EU
Description
eLLK 92 NE - Ex-self-contained emergency light fitting (NE) for fluorescent lamps for zone 1/21
Bill of material
12261885103
IDNR
Article number
LOD
AUS
Version
TYPE
Type
NT
Description
Ex-self-contained emergency light fitting (NE) for fluorescent lamps for zone 1/21
T1
Marking accd. to 2014/34/EU
<Ex> II 2 G Ex de mb ib IIC T4 Gb / <Ex> II 2 D Ex tb IIIC T80 °C Db
T2
EC-Type Examination Certificate
BVS 09 ATEX E 034
T3
IECEx Certificate of Conformity
IECEx BVS 09.0033
T4
Permissible ambient temperature
T5
Rated voltage
T9
Rated luminous flux of the lamp
T10
Degree of protection accd. to EN 60529
IP66
T11
No. cable glands / threads
T12
Connecting terminals
L1, L2, L3, L, N, PE, max. 2 x 6 mm˛ single wire per terminal
T13
Enclosure material
glass-fibre reinforced polyester
T14
Weight
T15
Enclosure colour
RAL 7035 light gray
T16
Product description
TP
Text for product group
Emergency lighting luminaires type eLLK 92 series NE with a self-contained battery system provide a decentralised solution for the mandatory emergency lighting, independent of central systems.