??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
VIPDO
Description
elq02mx
Bill of material
ELQ02MX-d10
CODE
LX1
A2
LX2
A
CZ1
GCr15
CZ2
SUJ2
YD1
56HRC~
BMCL1
/
CZ3
GCr15
WD
-15~80 °
CZ4
DQXJ
CZ5
SZ
D
d
10 mm
DX
dgc
0 -0.010 mm
DD
D
19 mm
DDX1
Dwugc
0 -0.016 mm
DDX2
Dyougc
0 -0.021 mm
L
65 mm
L1
55 mm
L1X
L1gc
±0.3 mm
U
5.0 mm
H
40 mm
T
6 mm
D1
d1
4.5 mm
D2
d2
7.5 mm
HH
h
4.1 mm
PCD
P.C.D
29 mm
W
30 mm
E
0 mm
F
29 mm
ECCENTRIC
px
0.014 mm
NOBC
gzsl
4
Y
chuizhi
0.014 mm
C
dzh
585 N
CO
jzh
1095 N
LJ
liju
7.24
WEIGHT
yfl
88 g
WEIGHT1
ffl
73 g
WEIGHT2
duibianfl
76 g