??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
Embedded Accelerometers
Bill of material
20005836-00
PN
Part Number
20005836-00
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
DESC
Description
+/-25G SMT PE ACCELEROMETER
ALIAS
Alias
820M1-0025
AT
Accelerometer Type
3-Wire Voltage
ST
Sensor Type
AC Response Embedded Accelerometers
FSOV
Full Scale Output Voltage
±1.25 VDC
FR
Frequency Response
2 to 10000 Hz
NOA
Number of Axes
1
MT
Mounting Type
Solder
OTRC
Operating Temperature Range
-40–125 °C
OTRF
Operating Temperature Range
-40–257 °F
AR
Acceleration Range
±25 g
SENSITIVITY
Sensitivity
50 mV/g