??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 48
HELP_VARIABLE
Company
WISKA
Description
EMCGV LT EMV-Z - ShotGLAND EMV-Compression gland with earthing cones, LowTemp
Bill of material
EMCGV 25-170 LT EMV-Z10106563
CNSORDERNO
WISKA Order-No.
TYP
WISKA Type
D
Connection thread size
mm
TL
Total length
mm
D1
Cable diameter
mm
L
Screw-in thread length
mm
SW
braid. This is a Class 200 electrical insulating sleeving.
mm
E1
Width across corners
mm
CNSMAT
material
Cable glands: brass nickel-plated / sealing gasket: silicone / earthing cones: brass chromium -plated
SGE
Protection class to EN 60 529
IP68 (5 bar/30 min)
ETEMP
Temperature range
-60°C bis 180°C
CNSQUANTITY
Packing unit
VPE
WEIGHT
Weight
kg
INFO
Website
HTML