??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
POWER JACKS
Description
EMR0050-J00 - Inverted, Rotating
Bill of material
EMR0050-J0011S0-0100-PB00-0000
PCODE
Product Code
EMR0050-J0011S0-0100-PB00-0000
GBF1
Gearbox Feature - 1
GBF2
Gearbox Feature - 2
GR
Gear Ratio
LSL
Lifting Screw Lead
WST
Worm Shaft Type
S
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
WSE
Worm Shaft Ends
SEF
Screw End Fitting
GM
Gearbox Mounting
LSM
Lifting Screw Material
DT
Drive Type
MFS
Motor Frame Size / Drive Interface Size
LS
Mounting Kit for Limit Switches & Stop Nuts
PLS
Paint - Lubricant -Seals
A
Dimension
180 mm
VERX
4.000 mm