您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: POWER JACKS
Created: 13.12.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
POWER JACKS
EMT0005-U0A1100-0100-EB00-0000
POWER JACKS
Screw Jacks
E‐Series Metric Machine Screw Jacks
5kN E‐Series Machine Screw Jacks
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{powerjacks/screw_jacks/e_series_metr_mach_scre_jack/5kn_e_ser_mac_screw_jacks/emt0005_u0a_asmtab.prj},{NB=EMT0005-U0A1100-0100-EB00-0000},{IDNR=},{PCODE1=EMT0005},{SC=Translating Screw},{C=5},{SC1=T},{GBT=U},{GBF1X=0},{GBF1=None},{GBF2X=A},{GBF2=Anti-Backlash (this option is zero backlash for ball screws)},{GR=1},{LSL=1},{WST=0},{GRX='1','5:1','2','20:1'},{S=100},{SX=100,[20:1500/1]},{WSE=0},{SEF=E},{GM=B},{LSM=0},{LSC=0},{DT=0},{MFS=0},{LS=0},{PLS=0},{POS=0},{VER=1},{X=1},{X2=0.000},{VER1=5},{S1X=10.0},{PPATH=../parts/emt_series_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
POWER JACKS
Description
EMT0005-U0A - Anti-Backlash, Upright, Translating
Bill of material
EMT0005-U0A1100-0100-EB00-0000
PCODE
Product Code
EMT0005-U0A1100-0100-EB00-0000
GBF1
Gearbox Feature - 1
None
GBF2
Gearbox Feature - 2
Anti-Backlash (this option is zero backlash for ball screws)
GR
Gear Ratio
5:1
20:1
5:1
20:1
LSL
Lifting Screw Lead
Option 1 Lead - Right Hand(Standard)
Option 2 Lead - Right Hand
Option 3 Lead - Left Hand
Option 4 Lead - Left Hand
Option 1 Lead - Right Hand(Standard)
Option 2 Lead - Right Hand
Option 3 Lead - Left Hand
Option 4 Lead - Left Hand
WST
Worm Shaft Type
Standard Material
Nickel Plated Worm Shaft
Stainless Steel Worm Shaft
Standard Material
Nickel Plated Worm Shaft
Stainless Steel Worm Shaft
S
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
確定
WSE
Worm Shaft Ends
Both
Left Hand Only
Right Hand Only
Both
Left Hand Only
Right Hand Only
SEF
Screw End Fitting
Threaded ✔
Threaded
Threaded
Top plate
Top plate
Clevis
Clevis
Fork
Fork
Rod
Rod
GM
Gearbox Mounting
Base Mount ✔
Base Mount
Base Mount
Trunnion Mount Standard
Trunnion Mount Standard
Trunnion Mount Standard + Trunnion Feet
Trunnion Mount Standard + Trunnion Feet
LSM
Lifting Screw Material
Standard
Stainless Steel
Standard with Low Friction Coating (Molycote)
Standard with Protective Coating (Armaloy)
Standard
Stainless Steel
Standard with Low Friction Coating (Molycote)
Standard with Protective Coating (Armaloy)
LSC
Lifting Screw Covers
Cover Pipe and No Bellows Boot
Cover Pipe and Fabric Bellows Boot
No Cover Pipe and No Bellows Boot
Cover Pipe and No Bellows Boot
Cover Pipe and Fabric Bellows Boot
No Cover Pipe and No Bellows Boot
DT
Drive Type
None
Hand Wheel - LHS
Hand Wheel - RHS
Rotation Indicator (Visual) on worm shaft- LHS
Rotation Indicator (Visual) on worm shaft- RHS
None
Hand Wheel - LHS
Hand Wheel - RHS
Rotation Indicator (Visual) on worm shaft- LHS
Rotation Indicator (Visual) on worm shaft- RHS
LS
Mounting Kit for Limit Switches & Stop Nuts
None
Inductive Proximity Sensor, 2, End of Stroke, Adjustable
Stop Nut
None
Inductive Proximity Sensor, 2, End of Stroke, Adjustable
Stop Nut
PLS
Paint - Lubricant -Seals
Standard Paint, Lubricant and Seals
Standard Paint and Food Grade Lubricant and Standard Seals
Standard Paint, Nuclear Grade Lubricant and Seals
Standard Paint, High Temperature Lubricant and Seals
Standard Paint, Low Temperature Lubricant and Seals
Standard Paint, Biodegradable Lubricant and Standard Seals
No Paint and Standard Lubricant and Seals
No Paint and Food Grade Lubricant and Standard Seals
No Paint, Nuclear Grade Lubricant and Seals
No Paint, High Temperature Lubricant and Seals
No Paint, Low Temperature Lubricant and Seals
No Paint, Biodegradable Lubricant and Standard Seals
Standard Primer, Lubricant and Seals
Standard Primer and Food Grade Lubricant and Standard Seals
Standard Primer, Nuclear Grade Lubricant and Seals
Standard Primer, High Temperature Lubricant and Seals
Standard Primer, Low Temperature Lubricant and Seals
Standard Primer, Biodegradable Lubricant and Standard Seals
Epoxy Paint, Standard Lubricant and Seals
Epoxy Paint and Food Grade Lubricant and Standard Seals
Epoxy Paint, Nuclear Grade Lubricant and Seals
Epoxy Paint, High Temperature Lubricant and Seals
Epoxy Paint, Low Temperature Lubricant and Seals
Epoxy Paint and Biogradable Lubricant and Standard Seals
Standard Paint, Lubricant and Seals
Standard Paint and Food Grade Lubricant and Standard Seals
Standard Paint, Nuclear Grade Lubricant and Seals
Standard Paint, High Temperature Lubricant and Seals
Standard Paint, Low Temperature Lubricant and Seals
Standard Paint, Biodegradable Lubricant and Standard Seals
No Paint and Standard Lubricant and Seals
No Paint and Food Grade Lubricant and Standard Seals
No Paint, Nuclear Grade Lubricant and Seals
No Paint, High Temperature Lubricant and Seals
No Paint, Low Temperature Lubricant and Seals
No Paint, Biodegradable Lubricant and Standard Seals
Standard Primer, Lubricant and Seals
Standard Primer and Food Grade Lubricant and Standard Seals
Standard Primer, Nuclear Grade Lubricant and Seals
Standard Primer, High Temperature Lubricant and Seals
Standard Primer, Low Temperature Lubricant and Seals
Standard Primer, Biodegradable Lubricant and Standard Seals
Epoxy Paint, Standard Lubricant and Seals
Epoxy Paint and Food Grade Lubricant and Standard Seals
Epoxy Paint, Nuclear Grade Lubricant and Seals
Epoxy Paint, High Temperature Lubricant and Seals
Epoxy Paint, Low Temperature Lubricant and Seals
Epoxy Paint and Biogradable Lubricant and Standard Seals
B
Dimensions
109
mm