??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
POWER JACKS
Description
EMT0100-UK0 - Keyed, Upright, Translating
Bill of material
EMT0100-UK01100-0100-EB00-0000
PCODE
Product Code
EMT0100-UK01100-0100-EB00-0000
GBF1
Gearbox Feature - 1
Anti-Rotation (Keyed)
GBF2
Gearbox Feature - 2
None
GR
Gear Ratio
LSL
Lifting Screw Lead
WST
Worm Shaft Type
S
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
WSE
Worm Shaft Ends
SEF
Screw End Fitting
GM
Gearbox Mounting
LSM
Lifting Screw Material
LSC
Lifting Screw Covers
DT
Drive Type
MFS
Motor Frame Size / Drive Interface Size
LS
Mounting Kit for Limit Switches & Stop Nuts
PLS
Paint - Lubricant -Seals
B
Dimensions
103 mm