??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Elesa+Ganter
Description
EMW+IR - Monospoke handwheel with fold-away handle
Bill of material
Monospoke handwheel with fold-away handle EMW.350+IR-A-20-C2(2)
PARTNUMBER
Code
DESCRIPTION
Description
POS
Position
mm
DIM01
D
350 mm
DIM02
dH7
20 mm
DIM03
L
82 mm
DIM04
B
38 mm
DIM05
d1
35 mm
DIM06
d2
33 mm
DIM07
d4
82 mm
DIM08
d5
70 mm
DIM09
l
19 mm
DIM10
l1
25 mm
DIM11
h
38 mm
DIM12
h1
14 mm
DIM13
H
90 mm
DIM14
R
148 mm
DIM15
C
380 Nm
DIM16
L
14 J
WEIGHT
Weight
1240 g
INFOEG
Product details
Product details