??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
JW Winco
Description
EN 539.2 B - Cylindrical handles, Type B, with hand guard, both sides
Bill of material
Cylindrical handle EN 539.2-30-M8-B
PARTNUMBER
WINCO PARTNUMBER
D1
30 mm
D2
Thread
D3
64 mm
D4
46 mm
L1
112 mm
L3
4 mm
L4
4 mm
T
mm
WEIGHT
Weight
kg
CTN
US-Customs Tariff Number
ROHS
YES
INFOWINCO
Product details
Product details