??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ESYLUX
Description
EN10050015 - Portable floodlight
Bill of material
EN10050015
ARTNR
Item number
EN10050015
LOD
Level of detail
BILD
Product picture
CNSLINA
Parts list name
EN10050015
GKAT
Device category
Portable floodlight
PRODB
Product description
Portable spotlight with emergency light feature. 4-hour work light, 8-hour continuous light or 8-hour flashing light can be selected using the button. Standby mode for automatically switching on the light in the charging cradle in the event of a power failure. Charging cradle with power supply for connecting to 230 V and with plug for 12-V DC vehicle sockets.
STEUSYS
Control system
ON/OFF
MONART
Installation type
Design/vehicle
MONORT
Installation position
Wall
L
Length
122 mm
B
Width
94 mm
H
Height/Depth
270 mm
GEW
Weight
916 g
FAR
Colour
red/black
WERKS
Material
ABS
IP
Protection type
IP54
SK
Protection class
III
TEMP
Permissible ambient temperature
0 °C...+40 °C
NENNSP
Nominal voltage
100 - 240 V AC / 50 - 60 Hz 12 V DC
DIFF
Diffuser
transparent
FTEMP
Colour temperature
6200 K
CRI
Colour rendering index Ra
> 80
LICHTS
Luminous flux
235 lm
PHOTO
Photobiological safety
RG1
ULAND
Country of origin
CN
ZTN
Customs tariff number
85131000
DEEPLINK
Deeplink
https://www.esylux.com/p/EN10050015
PDFLINK
Data sheet
https://www.esylux.com/dl/EN10050015
EF011868
Type of wiring
Closure
EF009349
Rated luminous flux according to IEC 62722-2-1
235 lm
EF000008
Width
94 mm
EF009346MAX
Colour temperature - max
6200 K
EF009346MIN
Colour temperature - min
6000 K
EF004275
Suitable for emergency light
Yes
EF001456
Height/Depth
270 mm
EF001438
Length
122 mm
EF005905
With illuminant
Yes
EF005127MAX
Nominal voltage - max
240 V
EF005127MIN
Nominal voltage - min
100 V
EF005474
Protection type (IP)
IP54
EF000004
Protection class
III
EF000187
Voltage type
AC
EF001302
Rechargeable
true
EF007696
Main-light flashing light function
true
EF007697
Secondary-light flashing light function
false
EF007847
Main illuminant
LED nicht austauschbar
EF001303
In-built charging device
true
EF007900
Light power of main light
3 W