??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ENA01_02 - Idler Pulley for Flat Belt Simple Type
Bill of material
ENA01-D15-d6-L25
CODE
Code
TYPE
Type
MAT
National standard material
LF2
MAT1
Equivalent Material
A5052
SUR
Surface Treatment
True-color anodic oxidation of sprayed fine sand
D
DD
d
6
L
H
DD1
d1
9
SIZ
Bearing Type
BAF676ZZ
D1
10
B
3.0
LINK
Website Link
Webxxx