??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
ENBT_H,ENBBT_H,ENBT8HV,ENBBT8HV - Antistatic PVC Plates - Hole Type
Bill of material
ENBT2H-100-100-3-F9-G5-N3
PN
Part Number
ENBT2H-100-100-3-F9-G5-N3
TS
Type Selection
Hole Type
COLOR
Color
NOH
Number of Holes
A
A 1mm Increment
mm
Enter value for A
A 1mm Increment
mm
cm
inch
ft
B
B 1mm Increment
mm
T
T Selection
mm
F
F 1mm Increment
mm
Enter value for F
F 1mm Increment
mm
cm
inch
ft
G
G 1mm Increment
mm
Enter value for G
G 1mm Increment
mm
cm
inch
ft
X
X 1mm Increment
mm
Y
Y 1mm Increment
mm
HS
Hole Selection
SND
Screw Nominal Dia.
DD
d
3.5 mm
DD1
d1
0.0 mm
DD2
d2
0 mm
HH
h
0.0 mm
ALT1
Hole Position from Left
XC
XC 0.5mm Increment
mm
ALT2
Hole Position from Bottom
YC
YC 0.5mm Increment
mm
ALT15
Same size (5mm) chamfer at Four Corners