??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
ENBT__W_,ENBBT__W_ - PVC Plates - A/B Side Holes Combination Type With Corner Holes -
Bill of material
ENBT11W1-100-100-3-C9-D9-N3
PN
Part Number
ENBT11W1-100-100-3-C9-D9-N3
TP
Type Selection
With Corner Holes
TYPE
Type
ENBT
GR
Grade
Antistatic
COLOR
Color
AH
A Number of Holes
BH
B Number of Holes
NOH
Number of Holes
1
A
A 1mm Increment
mm
Enter value for A
A 1mm Increment
mm
cm
inch
ft
B
B 1mm Increment
mm
T
T Selection
mm
C
C 1mm Increment
mm
Enter value for C
C 1mm Increment
mm
cm
inch
ft
D
D 1mm Increment
mm
Enter value for D
D 1mm Increment
mm
cm
inch
ft
HS
Hole Selection
SND
Screw Nominal Dia
DD
d
3.5 mm
DD1
d1
0.0 mm
DD2
d2
0 mm
HH
h
0.0 mm
ALT15
Same size (5mm) chamfer at Four Corners