您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: RK Rose+Krieger
Created: 01.12.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Assistant / configurator for product selection included
Pictures for product configuration included
Kinematic / geometrical constraints defined
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Automatic dimensions
Following languages are included:
german, english
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 8.0
spare parts informations
ecological informations
recycling informations
RK Rose+Krieger
4B68421 Abdeckkappen G 40x40
RK Rose+Krieger
PROFILE TECHNOLOGY BLOCAN ®
Aluminium Functional Profiles
Accessories Aluminium Profiles
Visible profiles (G-Profiles)
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{rose_krieger/blocan_profilsysteme/funktionsprofile/zubehoer/sichtprofile/g_abdeckkappen.prj},{NB=4B68421#Abdeckkappe_G-Profile_G_40x40},{ARTIKEL=Abdeckkappen},{TYPE=G_40x40},{BEST=4B68421},{FARBE=RAL9006},{A=40.000},{B=40.000},{C=3.000},{ABZAPFB=28.000},{ABZAPFA=28.000},{DURCHZAPF=5.600},{LANGZAPF=13.000},{RAD=1.000},{HILFVAR1=7.500},{HILFVAR2=3.000},{HINWEISVPE=Bitte beachten Sie die Bestellmengen für diesen Artikel (siehe Katalog)},{CNSMASSEXACT=0.000},{CNSSTDDTIME=1 Woche},{ECLASS80=23-36-02-90},{WARENNUMMER=84669400}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2
HELP_VARIABLE
Company
RK Rose+Krieger
Description
End cover G-profile - Beschläge
Bill of material
4B68421 Abdeckkappen G_40x40
ARTIKEL
Article description
End covers
TYPE
Type / Size
G_40x40
G_40x40
BEST
Order-no.
4B68421
4B68421
FARBE
Colour
RAL9006
A
Width
40.000
mm
B
Length
40.000
40.000
mm
C
Thickness
3.000
mm
HINWEISVPE
Advise: Scale of pack quantities
Purchase only in pack quantities, see catalogue
CNSMASSEXACT
Weight
0.000
0.000
kg
CNSSTDDTIME
Standard delivery time of the article after receipt of order
1 Week after receipt of order
ECLASS80
eClass V 8.0
23-36-02-90
WARENNUMMER
Customs tariff number
84669400