193211
Sikla
Simotec
Structural Elements 120
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{sikla/simotec/traegersystem_120/sta_120_asmtab.prj},{NB=193211(ANK=1 ANKT=0 FV=0 KM=1 KMT=0 SP=0 HUB=0 ROT=0 LODLEVEL=400)},{TYP=STA 120},{LODLEVEL=400},{G=6.80},{VERP=1},{ARTNR=193211},{CNSSORT=273},{ANK=1},{ANKT=0},{FV=0},{KM=1},{KMT=0},{SP=0},{HUB=0},{PPATH=assemblies/sta_120_asmtpl.prj},{ROT=0},{CNSSUBPART=2}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Sikla
Description
End Support STA 120 - End Support STA 120
Bill of material
193211
TYP
Type
STA 120
LODLEVEL
LOD Level
400
300
400
300
G
Weight
6.80
kg
VERP
Qty. Packing
1
Stück
ARTNR
Part No.
193211
CNSSORT
Sorting key
273
ANK
Anchor fastening
Without anchor
With anchor
Without anchor
With anchor
ANKT
Anker type
-
-
FV
Bracket Plates
Without Bracket Plates
Bracket Plates FV 100/120
Without Bracket Plates
Bracket Plates FV 100/120
KM
Clamp mounting
Without clamp
With clamp
Without clamp
With clamp
KMT
For flange width
-
-
SP
Clamping range
0.000
-1000000015047466200000000000000.000
0.000
-1000000015047466200000000000000.000
mm
HUB
Carrier height
0.000
-1000000015047466200000000000000.000
0.000
-1000000015047466200000000000000.000
mm
ROT
Rotation
0°
90°
0°
90°
°
CNSSUBPART
2