??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
ep1101_9rkg - Bel Power Solutions
Bill of material
EP1101-9RKG
PN
Part Number
EP1101-9RKG
DESC
Description
DC-DC Rugged Melcher™ Cassette, Power 132W, Output 3.3VDC, 40A, Input 67.2-150VDC, Output voltage control input, H15 standard connector, RoHS Compliant
POWER
Power
132 W
VIN
Voltage Input
67.2-150 VDC
OV
Output Voltage
3,3 VDC
OC
Output Current
40 A
OT
Operating Temperature
-40 to 71 °C