??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
ep2001_9rg - Bel Power Solutions
Bill of material
EP2001-9RG
PN
Part Number
EP2001-9RG
DESC
Description
DC-DC Rugged Melcher™ Cassette, Power 182W, Output 5.1/5.1VDC, 18/18A, Input 67.2-150VDC, Output voltage control input, RoHS Compliant
POWER
Power
182 W
VIN
Voltage Input
67.2-150 VDC
OV
Output Voltage
5.1/5.1 VDC
OC
Output Current
18/18 A
OT
Operating Temperature
-40 to 71 °C