??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 17
HELP_VARIABLE
Company
Festo
Description
EPCE - Electric cylinder unit
Bill of material
8102163 EPCE-TB-60-10-FL-ST-M-H1-PLK-AA
TNR
Part number
TYP
Type
BAU
Size
mm
HUB
Stroke
mm
HUBST
Extended position
mm
Enter value for HUBST
Extended position
mm
cm
inch
ft
KOLLV
Piston rod, left front
FL
DEC
Cover variant
LODLEVEL
LOD Level
B1
mm
B2
mm
B2M
mm
B3
mm
B4
mm
B5
mm
B6
mm
B7
mm
B8
42.200 mm
B9
mm
B10
mm
D1
mm
D2
4.500 mm
D3
7.000 mm
D4
7.000 mm
D5
4.500 mm
G1
Thread
mm
G2
Thread
M4 mm
G3
Thread
M4 mm
G4
Thread
M4 mm
H1
mm
H2
mm
H2M
mm
H4
mm
H5
mm
H6
mm
L1
mm
L2
4.000 mm
L3
14.000 mm
L4
mm
L5
mm
L6
7.000 mm
L7
7.000 mm
L8
mm
L9
mm
L10
mm
L11
42.200 mm
L12
mm
T1
6.000 mm
T2
15.000 mm
T3
8.000 mm
T4
1.800 mm
T5
14.000 mm
T6
1.800 mm
SW1
mm
SW2
mm
CNSMASSEXACT
Weight
kg
GTIN