??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
EPG300-0015-CKF
Bill of material
EPG300-0015-CKF
PN
Part Number
EPG300-0015-CKF
DESC
Description
Industrial AC-DC Power Supply, Power 300W, Output 15VDC, 12A, Input 90-264 VAC, Fan Cooling, Cover Kit with Fan, Screw Terminal
POWER
Power
300 W
INPUT
Input
90-264 VAC
OUTPUT
Output
15 VDC
OUTPUTCURRENT
Output Current
12 A
OT
Operating Temperature
-40 to 70 °C
DIMENSIONS
Dimensions LxWxH
4.47 x 2.56 x 2.8 Inch
MT
Mounting Type
Chassis Mount
CT
Cooling Type
Fan
ISOLATION
Isolation
Isolated
PACKAGE
Package
Cover Kit with Fan
CONNECTOR
Connector
Screw Terminal
NOO
Number of Outputs
1
VOUT1
Vout 1
15 VDC
LOUT1
lout 1
12 A
MARKET
Market
Industrial