您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
QA認證資訊
目錄: LAPP
Created: 16.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
LAPP
EPIC® H-B 48 SGRL-LB Art. Nr. 10166100
LAPP
EPIC® Industrial Connectors
EPIC® Rectangular connectors
EPIC® Housing
EPIC® H-B 48 Housing
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{lapp_kabel/epic-industrie/rechtecksteckverbinder/epic_gehaeuse/epic_h_b_48_gehaeuse/epic_h_b_48_sgrl_lb_asmtab.prj},{NB=EPIC H-B 48 SGRL-LB Art. Nr. 10166100},{ATN=10166100},{WG=1200.0},{VPE=1},{SE=487},{V=2},{EAN=4044773588088},{ARTB=H-B 48 SGRL 36 ZW. SOCKELGEHAEUSE},{IDNR=},{MD=H-B 48 SGRL 36 ZW. SOCKELGEHAEUSE},{PG=PG36},{M=-},{EDZ=LAPP.10166100.edz},{GTIN=4044773588088},{CTN=85369010},{TC=10166100},{BU=ST},{WU=g},{W=0.12},{AAO677=LAPP},{MANUFACTURER_URL=https://www.lappgroup.com},{AAQ326=https://products.lappgroup.com/artno=10166100},{AAO676=10166100},{CNS_ELECTRO_MATERIAL=Aluminium die casting}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
LAPP
Description
EPIC® H-B 48 SGRL-LB - Housing
Bill of material
EPIC® H-B 48 SGRL-LB Art. Nr. 10166100
EAN
International article number
4044773588088
4044773588088
ATN
Article number
10166100
10166100
ARTB
Article description
H-B 48 SGRL 36 ZW. SOCKELGEHAEUSE
H-B 48 SGRL 36 ZW. SOCKELGEHAEUSE
PG
Thread PG
PG36
PG36
M
Thread Metric
-
-
WG
Weight
1200.0
1200.0
g
VPE
Package [pc]
1