您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
QA認證資訊
目錄: LAPP
Created: 16.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
LAPP
EPIC® SOLAR 4Plus F Art. Nr. 44428234
LAPP
EPIC® Industrial Connectors
EPIC® Solar connectors
EPIC® SOLAR 4
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{lapp_kabel/epic-industrie/epic_solarsteckverbinder/epic_solar_4/epic_solar_4plus_f.prj},{NB=EPIC SOLAR 4Plus F Art. Nr. 44428234(F=5.2)},{ATN=44428234},{FMIN=5.2},{FMAX=7.1},{WG=11.2},{VPE=100},{EAN=4044776787587},{ARTB=EPIC SOLAR 4Plus F 2,5mm²},{Q=2.5},{EDZ=LAPP.44428234.edz},{GTIN=4044776787587},{CTN=85369010},{TC=44428234},{IDNR=},{W=0.0112},{AAO677=LAPP},{MANUFACTURER_URL=https://www.lappgroup.com},{AAQ326=https://products.lappgroup.com/artno=44428234},{AAO676=44428234},{CNS_ELECTRO_MATERIAL=Thermoplast},{F=5.2}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 3
HELP_VARIABLE
Company
LAPP
Description
EPIC® SOLAR 4Plus F - Solar Connectors
Bill of material
EPIC® SOLAR 4Plus F Art. Nr. 44428234
EAN
International article number
4044776787587
4044776787587
ATN
Article number
44428234
44428234
ARTB
Article description
EPIC SOLAR 4Plus F 2,5mm²
EPIC SOLAR 4Plus F 2,5mm²
FMIN
Clamping range MIN
5.2
mm
FMAX
Clamping range MAX
7.1
mm
F
Cable diameter
mm
Enter value for F
Cable diameter
mm
cm
inch
ft
確定
Q
Cross-section
2.5
2.5
mm2
WG
Weight
11.2
g
VPE
Package [pc]
100