??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Samtec
Description
EPTS Series - EPTS Series - Examax Power Modules
Bill of material
EPTS-2-P-D-VT-01
PN
Part Number
EPTS-2-P-D-VT-01
SERIES
Series
EPTS
ORI
Orientation
POS
Number of Positions
-2 : 4 Positions
PLOPT
Plating Option
-P : Palladium with Flash Gold on Contacts, Matte Tin Tails
ROW
Row Specification
-D : Double
STAG
Pin Staging
POS1
Position 1
1.100 mm
POS2
Position 2
1.100 mm
POS3
Position 3
1.100 mm
POS4
Position 4
1.100 mm