??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Samtec
Description
EPTT Series - EPTT Series - Examax Power, Right Angle Header
Bill of material
EPTT-2-P-11.5-D-RA
PN
Part Number
EPTT-2-P-11.5-D-RA
SERIES
Series
EPTT
POS
Number of Positions
-2: 4 Position
PLOPT
Plating Option
-P: Palladium with Flash Gold on Contacts, Matte Tin Tails
HEIGHT
Height
11.5: 11.50mm
ROW
Row Specification
-D: Double
ORI
Orientation
-RA: Right Angle
H
Height
11.500 mm