??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
VIPDO
Description
eql51
Bill of material
EQL01-d16-L200-1
CODE
LX1
AA
LX2
AA1
CZ1
SUJ2
CZ2
LHJ
CZ3
SUJ2
BMCL1
YJYH
D
d
mm
L
mm
Enter value for L
mm
cm
inch
ft
NOS
Number of sliders
mm
Enter value for NOS
Number of sliders
mm
cm
inch
ft
L1
45 mm
F
22.5 mm
G
33 mm
H2
9 mm
W
45 mm
W1
32 mm
W2
30 mm
A
80° mm
M
M5 mm
DEPTH
Mdepth
12 mm
Q
20 mm
CN
c
770 N
CON
Co
1170 N
B
40 mm
C
30 mm
P
150 mm
E
2.5 mm
H
45 mm
D1
d1
5.5 mm
T
5.0 mm