??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
MAICO
Description
ER GH APB - Surface-mounted housing
Bill of material
0084.0353
ARTNR
Article number
0084.0353
CTN
Customs Tariff Number
84149000
LODDEST
LOD Destination
LODLEVEL
LOD Level
A
Execution
With fire protection
L
Air direction
Venting
SP
Voltage type
Alternating current
B
Rated voltage
230 V
N
Mains frequency
50 Hz
SCH
Protection class
IP X5
NET
Mains supply line
5 x 1,5 mm²
E
Mounting location
Wall / Ceiling
EA
Installation type
Surface mount
MG
Housing material
ABS plastic
FAR
Color
traffic white, similar to RAL 9016
G
Weight
0.866 kg
BRA
Fire protection
yes
AUS
Discharge direction
rear
ANS
Connection diameter
75 / 80 mm
BR
Wide
276 mm
H
High
276 mm
T
Depth
180 mm
V
Packaging Unit
1 Stück
S
Range
B
GE
GTIN (EAN)
4012799843535
SA700ID17