??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 50
HELP_VARIABLE
Company
SCHUNK
Description
ERD - Rotary Units - Torque motor
Bill of material
SCHUNK-1488653 ERD 08-54-D-H-2-H1G
IDNR
ID
TYP
Description
ONLINE
Further product information
To the product page
EPLAN
EPLAN Data Portal
SCWK
Swivel angle
NENNDREHMOMENT
Nominal torque
Nm
SPITZENDREHMOMEN
Peak torque
Nm
MAXDREHZAHL
Max. RPM
600 1/min
MASSENTRAEGHEITS
Max. mass moment of inertia
kgmm²
WIEDERHOLGENAUIG
Repeat accuracy
0.010 °
FLUIDDURCHFUEHRU
No. of fluid feed-throughs
2
MAXBETRIEBSDRUCK
Max. operating pressure
6 bar
EIGENMASSE
Weight
kg
UMGEBUNGSTEMPERA
Min./max. ambient temperature
10/40 °C
SCHUTZART
Protection class IP
SILZERTIFIZIERUN
SIL Zertifizierung
ZWISCHENKREISSPA
Intermediate circuit voltage
530 V
NENNSTROM
Nominal current
A
MAXSTROM
Max. current
A
ANZAHLELEKTRODUR
Number of electrical feed-throughs
MAXSTROMEDF
Max. current in EDF
A
MAXSPANNUNGEDF
Max. voltage in EDF
V
POLPAARZAHL
NNumber of pole pairs
7
STEUERELEKTRONIK
Control electronics
external
GEBERSYSTEM
Encoder system
Encoder (absolute)
AUSGANGSSIGNAL
Output signal
CNSCTN
Customs tariff number
85013100