??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
erp2540_9rb1g - Bel Power Solutions
Bill of material
ERP2540-9RB1G
PN
Part Number
ERP2540-9RB1G
DESC
Description
DC-DC Rugged Melcher™ Cassette, Power 288W, Output 15/15VDC, 9.6/9.6A, Input 77-150VDC, Output Voltage Control Input, Cooling Plate, RoHS Compliant
POWER
Power
288 W
VIN
Voltage Input
77-150 VDC
OV
Output Voltage
15/15 VDC
OC
Output Current
9.6/9.6 A
OT
Operating Temperature
-40 to 71 °C