您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
français
italiano
English
QA認證資訊
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
Flat adjustable handles ERW.63 SST-p-1/4-20x3/4-C17
Elesa
INCH CATALOGUE
Clamping levers
Adjustable handles
ERW. (inch sizes)
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{elesa/inch_catalogue/03/1_adjustable_handles/erw/erw_p_inox.prj},{NB=Flat adjustable handles ERW.63 SST-p-1/4-20x3/4-C17},{CODE=90255421-C17},{DESCRIPTION=ERW.63 SST-p-1/4-20x3/4-C17},{DIM01=2.48},{DIM02=1/4-20},{DIM03=2.89},{DIM04=0.75},{DIM05=1.69},{DIM06=1.85},{DIM07=1.48},{DIM08=0.31},{DIM09=1.36},{DIM10=0.59},{DIM11=0.75},{DIM12=0.53},{DIM13=20},{WEIGHT=0.059},{NDM=0.2500},{KDM=0.1960},{R=0.306},{G=0.522},{B=0.255}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 210
HELP_VARIABLE
Company
Elesa
Description
ERW-SST-P - Flat adjustable handles
Bill of material
Flat adjustable handles ERW.63 SST-p-1/4-20x3/4-C17
CODE
Code
90255421-C17
90255421-C17
DESCRIPTION
Description
ERW.63 SST-p-1/4-20x3/4-C17
ERW.63 SST-p-1/4-20x3/4-C17
DIM01
R
2.48
2.48
Inch
DIM02
d2A
1/4-20
1/4-20
DIM03
L
2.89
2.89
Inch
DIM04
D
0.75
0.75
Inch
DIM05
H
1.69
1.69
Inch
DIM06
H1
1.85
1.85
Inch
DIM07
h1
1.48
1.48
Inch
DIM08
h2
0.31
0.31
Inch
DIM09
h3
1.36
1.36
Inch
DIM10
d1
0.59
0.59
Inch
DIM11
l
0.75
0.75
Inch
DIM12
l1
0.53
0.53
Inch
DIM13
Teeth no.
20
20
WEIGHT
Weight
0.059
0.059
lbs